Standard Diode up to 1800V

DSIK45-16AR

  • Electrical Characteristics
    • Catalog # DSIK45-16AR
    • Status Active
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 480
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.81
    • slope resistance for power loss calculation 9.1
    • Thermal resistance [junction-case] (K/W) 0.9
    • Thermal Resistance caseheatsink KW 0.25
    • Average Continuous Current Rating 45
    • Package Type ISOPLUS247
    • Sample Request Yes