Gen2 XBOD

IXBOD2-50R

  • Electrical Characteristics
    • Catalog # IXBOD2-50R
    • Status Active
    • VBO (V) 5000
    • dVbomax ±100
    • Breakover current 15
    • Holding Current (mA) 20
    • Holding voltage 4-8
    • Drain Current 200
    • Maximum average forward current 0.9
    • Maximum pulsed source current 250
    • dv/dt (V/µs) 3500
    • Thermal resistance junction to ambient 20
    • Package Type BOD-Package
    • Sample Request No