three phase bridges

VUO50-08NO3

  • Electrical Characteristics
    • Catalog # VUO50-08NO3
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 60
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 500
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 8.5
    • Thermal resistance [junction-case] (K/W) 1.5
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.78
    • Sample Request No
    • Package Type FO-F-B