three phase bridges

VUO35-12NO7

  • Electrical Characteristics
    • Catalog # VUO35-12NO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 35
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 400
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 12.9
    • Thermal resistance [junction-case] (K/W) 4.2
    • Thermal Resistance caseheatsink KW 0.6
    • Threshold voltage for power loss calculation 0.8
    • Sample Request No
    • Package Type PWS-A