three phase bridges

VUO30-08NO3

  • Electrical Characteristics
    • Catalog # VUO30-08NO3
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 45
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 300
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 12.9
    • Thermal resistance [junction-case] (K/W) 2
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.8
    • Sample Request No
    • Package Type FO-F-B