three phase bridges

VUI30-12N1

  • Electrical Characteristics
    • Catalog # VUI30-12N1
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 25
    • Case temperature 80
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.3
    • Thermal Resistance caseheatsink KW 0.2
    • Sample Request No
    • Package Type V1-A-Pack