three phase bridges

MDMA450U1600PTEH-PC

  • Electrical Characteristics
    • Catalog # MDMA450U1600PTEH-PC
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 450
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 2400
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 2.5
    • Thermal resistance [junction-case] (K/W) 0.2
    • Thermal Resistance caseheatsink KW 0.1
    • Threshold voltage for power loss calculation 0.82
    • Sample Request No
    • Package Type E3-Pack