single phase bridges

VBO125-16NO7

  • Electrical Characteristics
    • Catalog # VBO125-16NO7
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 125
    • Case temperature 105
    • Maximum Surge Current [Diode] (A) 1800
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 3.6
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.76
    • Sample Request No
    • Package Type PWS-C