single phase bridges

VBO105-12NO7

  • Electrical Characteristics
    • Catalog # VBO105-12NO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 100
    • Case temperature 100
    • Maximum Surge Current [Diode] (A) 1500
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 4.8
    • Thermal resistance [junction-case] (K/W) 0.8
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.78
    • Sample Request No
    • Package Type PWS-C