Single Phase Bridges Half- And Full-Controlled

VHF36-08IO5

  • Electrical Characteristics
    • Catalog # VHF36-08IO5
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 40
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 320
    • maximum virtual junction temperature 125
    • slope resistance for power loss calculation 13
    • Thermal resistance [junction-case] (K/W) 1.15
    • Thermal Resistance caseheatsink KW 1.55
    • Threshold voltage for power loss calculation 0.85
    • Sample Request No
    • Package Type FO-F-A