3425L

3425L250

  • Electrical Characteristics
    • Catalog # 3425L250
    • Hold Current (A) 2.5
    • Trip Current (A) 5
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.9
    • Minimum Resistance (RMIN) (Ohms) 0.035
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 25
    • V Rate 15
    • Replaced By Part Number Contact Littelfuse
    • Operating Temperature -40° to 85°C