3425L

3425L200

  • Electrical Characteristics
    • Catalog # 3425L200
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.9
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.15
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 12
    • V Rate 15
    • Replaced By Part Number Contact Littelfuse
    • Operating Temperature -40° to 85°C