3425L

3425L150

  • Electrical Characteristics
    • Catalog # 3425L150
    • Hold Current (A) 1.5
    • Trip Current (A) 3
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.9
    • Minimum Resistance (RMIN) (Ohms) 0.06
    • Max Resistance (R1max) (Ohms) 0.25
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 5
    • V Rate 15
    • Replaced By Part Number Contact Littelfuse
    • Operating Temperature -40° to 85°C