VTP

VTP170XF

  • Electrical Characteristics
    • Catalog # VTP170XF
    • Hold Current (A) 1.7
    • Trip Current (A) 3.4
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Max Resistance (R1max) (Ohms) 0.105
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.041
    • Activation Temperature (Typical) DEGC 90
    • Interrupt Current (Max) AMP 100
    • V Rate 16
    • Maximum Operating Temperature Not Applicable