PGB2 0201

PGB2010201

  • Electrical Characteristics
    • Catalog # PGB2010201
    • Capacitance (TYP) @ 1MHz (pF) 0.07
    • Lines Protected 1
    • Typ Clamping Voltage (V) 55
    • Max Rated DC Voltage 12
    • Operating Temperature -65° to 125°C