Pilots, Lamps and Alarms

Alarms

  • Specifications
    • Catalog # 4099
    • Housing Impact-Resistant ABS Resin Case Moisture-Repellent Insulator
    • Mounting Method Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)
    • Input Terminals Two screw terminals with lockwashers
    • Dimensions 2.53125 H x 2.5 W x 1.875 L in. (64.3 x 63.2 x 30.9 mm)
    • Check Stock Order Sample
    • Catalog # 40212
    • Housing Lightweight Molded Plastic Housing with Negative Ground Terminal
    • Mounting Method Mates to Littelfuse 3032 or 3029 Delphi (Packard) 12033871.
    • Input Terminals Three 1/4 (6.4mm) blades
    • Dimensions 0.93 H x 1.185 W x 2.005 L in. (23.66 x 30.3 x 50.4 mm)
    • Check Stock Order Sample
    • Catalog # 40212-BX
    • Housing Lightweight Molded Plastic Housing with Negative Ground Terminal
    • Mounting Method Mates to Littelfuse 3032 or 3029 Delphi (Packard) 12033871.
    • Input Terminals Three 1/4in (6.4mm) blades
    • Dimensions 0.93 H x 2.5 W x 2.005 L in. (23.66 x 30.3 x 50.4 mm)
    • Check Stock Order Sample
    • Catalog # 4099-BP
    • Housing Impact-Resistant ABS Resin Case Moisture-Repellent Insulator
    • Mounting Method Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)
    • Input Terminals Two screw terminals with lockwashers
    • Dimensions 2.53125 H x 2.5 W x 1.875 L in. (64.3 x 63.2 x 30.9 mm)
    • Check Stock Order Sample
    • Catalog # 4099-BX
    • Housing Impact-Resistant ABS Resin Case Moisture-Repellent Insulator
    • Mounting Method Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)
    • Input Terminals Two screw terminals with lockwashers
    • Dimensions 2.53125 H x 2.5 W x 1.875 L in. (64.3 x 63.2 x 30.9 mm)
    • Check Stock Order Sample
    • Catalog # 4112-RC-BP
    • Housing Plated Steel; Non-Grounded
    • Mounting Method 0.6875 (17.46mm) Diameter 0.53125 (12.88mm) Long Mounting Stem
    • Input Terminals Two Screw #8-32
    • Dimensions 1.34375 H x 1 W x 1.875 L in. (34.1 x 25.4 x 47.6 mm)
    • Check Stock Order Sample
    • Catalog # 4112-RC000
    • Housing Plated Steel
    • Mounting Method .6875' (17.46mm) Diameter .53125' (12.88mm) Long Mounting Stem
    • Input Terminals Two Screw #8-32
    • Check Stock Order Sample
    • Catalog # 4112-RC000-BX
    • Housing Plated Steel; Non-Grounded
    • Mounting Method 0.6875 (17.46mm) Diameter 0.53125 (12.88mm) Long Mounting Stem
    • Input Terminals Two Screw #8-32
    • Dimensions 1.34375 H x 1 W x 1.875 L in. (34.1 x 25.4 x 47.6 mm)
    • Check Stock Order Sample