Reed Switches

DRT-DTH

  • Electrical Characteristics
    • Catalog # DRT-DTH-50-60
    • Obsolete: 2018 -01-17
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 50 to 60
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet
    • Catalog # DRT-DTH-50-65
    • Obsolete: 2023 -01-19
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 50 to 65
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet
    • Catalog # DRT-DTH-50-80
    • Obsolete: 2023 -01-19
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 50 to 80
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet
    • Catalog # DRT-DTH-65-75
    • Obsolete: 2023 -01-19
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 65 to 75
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet
    • Catalog # DRT-DTH-70-75
    • Obsolete: 2023 -01-19
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 70 to 75
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet
    • Catalog # DRT-DTH-70-80
    • Obsolete: 2017 -07-17
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 70 to 80
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet
    • Catalog # DRT-DTH-75-80
    • Obsolete: 2023 -01-19
    • Switching Power (W) 50
    • Switching Voltage (V DC) 500
    • Switching Current (A DC) 1.5
    • Breakdown Voltage (V DC) 1000
    • Max Contact Resistance (Ω) 0.5
    • Magnetic Sensitivity (AT) 75 to 80
    • Body Length (mm) 39.67
    • Overall Length (mm) 85.73
    • Switch Type C:SPDT-CO
    • Operating Temperature -20° to 125°C
    • Datasheet