59050

59050-2-T-00-0

  • Electrical Characteristics
    • Catalog # 59050-2-T-00-0
    • Switching Power (W) 10
    • Switching Voltage (V DC) 300
    • Switching Current (A DC) 0.4
    • Breakdown Voltage (V DC) 400
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 17 to 23
    • Body Length (mm) 22.86
    • Overall Length (mm) 22.86
    • Switch Type A:SPST-NO
    • Switching Voltage (V AC) 265
    • Switching Current (A AC) 0.35
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Partner ECAD Models 59050-2-T-00-0
    • Operating Temperature -20° to 105°C