SiC-MOSFET & IGBT Driver ICs

Low-Side Driver with Charge Pump

  • Electrical Characteristics
    • Catalog # IX4351NE
    • Drive Current (Apeak) 9
    • Output Resistance Source / Sink (Ω) 2 / 1.5
    • Logic Configurations non-inverting
    • Enable Function No
    • Under Voltage Lockout Maximum Threshold (V) 10
    • Package Type 16-pin power SOIC with exposed thermal pad
    • Part Datasheet
    • Check Stock