485

4853.15

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # 4853.15
      • Body Ceramic
      • Nominal Melting I2T (A2sec) 3.304
      • Moisture Sensitivity Level Level 1
      • Nominal Cold Resistance (Ohms) 0.0395
      • Opening Fast-Acting (F)
      • VAC (V) 250
      • VDC (V) 600
      • Partner ECAD Models 4853.15
      • Operating Temperature -55° to 125°C