High Reliability and Military Fuses

253

PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Nominal Melting I2T (A2sec):
0.000113, 0.00174, 0.0116, 0.0296, 0.0598, 0.153, 0.256, 0.405, 0.587, 1.19 more

Series Details

265

PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse

Datasheet

VAC (V):
125

VDC (V):
125

Resistance
(Ω):

0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17, 0.28, 0.42 more

Series Details

266

PICO® High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

Datasheet

VAC (V):
125

VDC (V):
125

Resistance
(Ω):

0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

Series Details

267

FM08 Very Fast-Acting Military Fuses (commercial equivalent - 265 Series)

Datasheet

VAC (V):
32, 125

VDC (V):
32, 125

Resistance
(Ω):

0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

Series Details

268

MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

Datasheet

VAC (V):
125

Resistance
(Ω):

0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.14, 0.167 more

Opening:
Very Fast-Acting (FF)

Series Details

269

FM07 Very Fast-Acting Military Fuses (commercial equivalent - 262 Series)

Datasheet

VAC (V):
125

Resistance
(Ω):

0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

Opening:
Very Fast-Acting (FF)

Series Details

277

FM04 Very Fast-Acting Military Fuses (commercial equivalent - 275 Series)

VAC (V):
32, 125

VDC (V):
32, 125

Opening:
Very Fast-Acting (FF)

Series Details

592

592 Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

Amps (A):
0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

Opening:
Fast-Acting (F)

Size:
Midget/5AG

Series Details

592S

592S Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

Amps (A):
0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

Opening:
Fast-Acting (F)

Size:
Midget/5AG

Series Details

593

593 Series - F09B Slo-Blo¨ Military Fuses (commercial equivalent - FLM Series)

Amps (A):
0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.8, 2, 2.25, 2.8, 3, 3.2 more

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Size:
Midget/5AG

Series Details

593S

593S Series - F09B Slo-Blo¨ Military Fuses (commercial equivalent - FLM Series)

Amps (A):
0.1, 0.125, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

Opening:
Fast-Acting (F), Slo-Blo/Time Lag (T)/Time Delay

Size:
Midget/5AG

Series Details

594

594 Series - F09A Fast-Acting Military Fuses (commercial equivalent - BLN Series)

Amps (A):
1, 2, 3, 4, 5, 6, 7, 8, 10, 12 more

Opening:
Fast-Acting (F)

Size:
Midget/5AG

Series Details

594S

594S Series - F09A Fast-Acting Military Fuses (commercial equivalent - BLN Series)

Amps (A):
1, 2, 3, 4, 5, 6, 7, 8, 10, 12 more

Opening:
Fast-Acting (F)

Size:
Midget/5AG

Series Details

262

MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse

Datasheet

VDC (V):
125

VAC (V):
125

Resistance
(Ω):

0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

Series Details