213

0213.315

  • Electrical Characteristics
    • Catalog # 0213.315
    • Nominal Melting I2T (A2sec) 1.14
    • Nominal Cold Resistance (Ohms) 0.8475
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0213.315
    • Operating Temperature -55° to 125°C