MEGA® 32V

0298200.T

  • Electrical Characteristics
    • Catalog # 0298200.T
    • Nominal Cold Resistance (Ohms) 0.000257
    • VDC (V) 32
    • Opening Time Slo-Blo/Time Lag (T)/Time Delay
    • Package Code M
    • I2t 204000