AECQ-Compliant Fuses

437A

1206 AECQ-compliant Fuses

Datasheet

VDC (V):
32, 63

VAC (V):
32, 63

Nominal Melting I2T (A2sec):
0.018, 0.064, 0.075, 0.1, 0.144, 0.256, 0.324, 0.441, 0.506, 0.777 more

Series Details

438A

0603 AECQ-Compliant Fuses

Datasheet

VDC (V):
24, 32, 63

VAC (V):
32

Nominal Melting I2T (A2sec):
0.0017, 0.0041, 0.01, 0.0281, 0.051, 0.0593, 0.144, 0.181, 0.24, 0.439 more

Series Details

440A

1206 AECQ-compliant Fuses

Datasheet

VDC (V):
32, 63

VAC (V):
32, 63

Nominal Melting I2T (A2sec):
0.02642, 0.09312, 0.3312, 0.4326, 0.8191, 1.232, 1.7893, 2.601, 4.761, 8.464 more

Series Details

441A

0603 AECQ-compliant Fuses

Datasheet

VDC (V):
32

Nominal Melting I2T (A2sec):
0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049

Resistance
(Ω):

0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302

Series Details

501A

1206 AECQ-compliant Fuses

Datasheet

VDC (V):
32

Nominal Melting I2T (A2sec):
10.385, 20.341, 39.7, 86.36

Resistance
(Ω):

0.00194, 0.0025, 0.00311, 0.00362

Series Details