MINI - 153-IL

MINI - 153-IL

  • Product Literature
    • Electrical Characteristics
      • Catalog # MINI - 153-IL
      • Ampere Rating (A) 10
      • Fuse Type MINI (297)
      • Current Rating (Max) 10
      • Voltage Rating (Max) 32
      • Mount Method In-Line