Specialty Relays

HD Normally Open Relays TEST1

  • Product Literature
    • Specifications
      • Catalog # 880159
      • Current Rating (Continuous) in Amps 300
      • Current Rating (Inrush) in Amps 1500
      • Voltage Rating Max 16
      • Ingress Protection IP67, IP69K
      • Output Terminals Two Tin-Plated Copper 3/8-16 Studs
      • Connector Deutsch 6 Pos DTM
      • Humidity 0-95% RH
      • Ignition protection Meets ISO 8846 and SAE J1171
      • Temperature Maximum Celsius 85
      • Temperature Minimum Celsius -50
      • Datasheet
      • Check Stock Order Sample
      • Catalog # 880160
      • Current Rating (Continuous) in Amps 300
      • Current Rating (Inrush) in Amps 1500
      • Voltage Rating Max 32
      • Ingress Protection IP67, IP69K
      • Output Terminals Two Tin-Plated Copper 3/8-16 Studs
      • Connector Deutsch 6 Pos DTM
      • Humidity 0-95% RH
      • Ignition protection Meets ISO 8846 and SAE J1171
      • Temperature Maximum Celsius 85
      • Temperature Minimum Celsius -50
      • Datasheet
      • Check Stock Order Sample