Fuse Only Power Distribution Module (PDM)

XT

  • Product Literature
    • Specifications
      • Catalog # 880073
      • Fuse Type MIDI
        ATO
      • Input Terminals M8 Stud
      • Output Terminals M8 Studs
      • Current Rating (Continuous per Circuit) in Amps MIDI: 170A (85% of max fuse rating) - ATO: 30A (85% of max fuse rating)
      • Current Rating (Continuous) in Amps 350
      • Ingress Protection ISO 8846, SAE J1171
      • Dimensions 5.751 H x 1.675 W x 3.9375 L in. (146 mm)
      • Temperature Maximum Celsius 125
      • Temperature Minimum Celsius -55
      • Agency Approval - Shock 50 G
      • Agency Approval - Vibration 8 G
      • Agency Approval - Humidity 0-95% RH
      • Mounting Method Bolt Down
      • Recommended Torque Fuse: 3.0Nm
      • Check Stock Order Sample