Fuse Only Power Distribution Module (PDM)

SL

  • Product Literature
    • Specifications
      • Catalog # 880075
      • Fuse Type MIDI
        ATO
      • Input Terminals M8 Stud
      • Output Terminals M8 Studs
      • Current Rating (Continuous per Circuit) in Amps MIDI: 170A - ATO: 20A
      • Current Rating (Continuous) in Amps 300
      • Ingress Protection ISO 8846, SAE J1171
      • Number of Cavities 7
      • Dimensions 5.7355 H x 1.1845 W x 4.7475 L in. (146 mm)
      • Temperature Maximum Celsius 105
      • Temperature Minimum Celsius -50
      • Agency Approval - Shock 50 G
      • Agency Approval - Vibration 8 G
      • Agency Approval - Humidity 0-95% RH
      • Mounting Method Bolt Down
      • Recommended Torque Fuse: 3.0Nm
      • Check Stock Order Sample
      • Catalog # 880076
      • Fuse Type MIDI
        ATO
      • Input Terminals M8 Stud
      • Output Terminals M8 Studs
      • Current Rating (Continuous per Circuit) in Amps MIDI: 170A - ATO: 20A
      • Current Rating (Continuous) in Amps 300
      • Ingress Protection ISO 8846, SAE J1171
      • Number of Cavities 7
      • Dimensions 2.83 H x 5.72 W x 4.84 L in. (146 mm)
      • Temperature Maximum Celsius 105
      • Temperature Minimum Celsius -50
      • Agency Approval - Shock 50 G
      • Agency Approval - Vibration 8 G
      • Agency Approval - Humidity 0-95% RH
      • Mounting Method Bolt Down
      • Recommended Torque Fuse: 3.0Nm
      • Check Stock Order Sample