Fuse Only Power Distribution Module (PDM)

LX

  • Product Literature
    • Specifications
      • Catalog # 880089
      • Fuse Type MIDI
        ATO
      • Input Terminals M8 Stud
      • Output Terminals M8 Studs
      • Current Rating (Continuous per Circuit) in Amps MIDI: 170A - ATO: 20A
      • Current Rating (Continuous) in Amps 600
      • Dimensions 1.8515 H x 5.0625 W x 6.5 L in. (165 mm)
      • Temperature Maximum Celsius 125
      • Temperature Minimum Celsius -50
      • Agency Approval - Shock 50 G
      • Agency Approval - Vibration 8 G
      • Agency Approval - Humidity 0-95% RH
      • Mounting Method Bolt Down
      • Recommended Torque Stud Terminal: 20Nm – Fuse: 3.0Nm
      • Check Stock Order Sample
      • Catalog # 880094
      • Fuse Type MIDI
        ATO
      • Input Terminals M8 Stud
      • Output Terminals M8 Studs
      • Current Rating (Continuous per Circuit) in Amps MIDI: 170A - ATO: 20A
      • Current Rating (Continuous) in Amps 200
      • Dimensions 1.85 H x 5.085 W x 6.5 L in. (165 mm)
      • Temperature Maximum Celsius 125
      • Temperature Minimum Celsius -50
      • Agency Approval - Shock 50 G
      • Agency Approval - Vibration 8 G
      • Agency Approval - Humidity 0-95% RH
      • Mounting Method Bolt Down
      • Check Stock Order Sample