Fuse Only Power Distribution Module (PDM)

HPDM

  • Product Literature
    • Specifications
      • Catalog # 880195
      • Obsolete: 2016 -08-12
      • Fuse Type MEGA
      • Input Terminals M8 Stud
      • Output Terminals 2
      • Ingress Protection IP67, IP69K
      • Number of Cavities 2
      • Dimensions 129 mm
      • Temperature Maximum Celsius 105
      • Temperature Minimum Celsius -50
      • Mounting Method Bolt Down
      • Datasheet
      • Catalog # 880195400
      • Fuse Type MEGA
      • Input Terminals M8 Stud
      • Output Terminals 2
      • Ingress Protection IP67, IP69K
      • Number of Cavities 2
      • Dimensions 5.0635 H x 1.732 W x 4.898 L in. (129 mm)
      • Temperature Maximum Celsius 105
      • Temperature Minimum Celsius -50
      • Mounting Method Bolt Down
      • Datasheet
      • Part Datasheet
      • Check Stock Order Sample