Configurable PDM

MiniFlec

  • Product Literature
    • Specifications
      • Catalog # LFMX0007Z-01
      • Fuse Type MINI
      • Input Terminals M8 Stud
      • Current Rating (Continuous per Circuit) in Amps 30A
      • Current Rating (Continuous) in Amps 150
      • Dimensions 3.657 H x 4.951 W x 6.2 L in. (126 mm)
      • Temperature Maximum Celsius 85
      • Temperature Minimum Celsius -40
      • Agency Approval - Vibration ISO 16750-4
      • Mounting Method Bolt Down
      • Check Stock Order Sample