Configurable PDM

FLEC

  • Product Literature
    • Specifications
      • Catalog # FLEC3000Z-0U
      • Fuse Type MINI
      • Input Terminals (3) M8 Studs
      • Output Terminals (1) 8-way sealed Delphi 280 series – (1) 14-way sealed Delphi 280 series – (1) 16-way sealed Delphi 280 series – (1) 10-way sealed Delphi 150 series – (1) 12-way sealed Delphi 150 series – (1) 16-way sealed Delphi 150 series
      • Current Rating (Continuous per Circuit) in Amps 30A
      • Current Rating (Continuous) in Amps 300
      • Ingress Protection IP67
      • Number of Cavities 28 MINI Style Fuses – 18 ISO Style Relays
      • Dimensions 3.3025 H x 7.75 W x 7.125 L in. (7 mm)
      • Agency Approval - Shock ISO 16750-3 SECTION 4.2.2
      • Agency Approval - Vibration ISO 16750-3 TEST II 32 HOURS
      • Mounting Method Bolt Down
      • Check Stock Order Sample