Configurable PDM

EPC

  • Product Literature
    • Specifications
      • Catalog # LFLX0006Z-01
      • Fuse Type MINI
        Relays
      • Current Rating (Continuous per Circuit) in Amps 30A
      • Current Rating (Continuous) in Amps 160
      • Ingress Protection IP67, IP69K
      • Number of Cavities 27
      • Dimensions 179 mm
      • Temperature Maximum Celsius 85
      • Temperature Minimum Celsius -40
      • Mounting Method Bolt Down
      • Order Sample