Motor Hard Start Capacitor Kits

HHS

  • Electrical Characteristics
    • Catalog # HHS-410
    • Capacitance mFd 243-292
    • Frequency 50/60
    • Mounting Method Clip Mount or Screw Mount
    • Termination Type 5 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Solid state relay and capacitor. Works on RSIR, CSIR, PSC, and CSR compressors.
    • Input
      Voltage (V)
      110-125 VAC
    • Datasheet
    • Catalog # HHS-5
    • Capacitance mFd 43-52
    • Frequency 50/60
    • Mounting Method Clip Mount or Screw Mount
    • Termination Type 2 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Positive temperature coefficient (PTC) relay and capacitor, easy 2-wire installation.
    • Input
      Voltage (V)
      90-277 VAC
    • Datasheet
    • Catalog # HHS-6
    • Capacitance mFd 130-156
    • Frequency 50/60
    • Mounting Method Clip Mount or Screw Mount
    • Termination Type 2 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Positive temperature coefficient (PTC) relay and capacitor, easy 2-wire installation.
    • Input
      Voltage (V)
      90-277 VAC
    • Datasheet
    • Catalog # HHS-7E
    • Capacitance mFd 130-156
    • Frequency 50/60
    • Mounting Method Clip Mount or Screw Mount
    • Termination Type 2 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Electronic potential relay (EPR) and capacitor, easy 2-wire installation.
    • Input
      Voltage (V)
      170-277 VAC
    • Datasheet
    • Catalog # HHS-810
    • Capacitance mFd 145-173
    • Frequency 50/60
    • Mounting Method Clip Mount or Screw Mount
    • Termination Type 5 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Solid state relay and capacitor. Works on RSIR, CSIR, PSC, and CSR compressors.
    • Input
      Voltage (V)
      110-125 VAC
    • Datasheet
    • Catalog # HHS-8E
    • Capacitance mFd 189-277
    • Frequency 50/60
    • Mounting Method Clip Mount or Screw Mount
    • Termination Type 2 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Electronic potential relay (EPR) and capacitor, easy 2-wire installation.
    • Input
      Voltage (V)
      170-277 VAC
    • Datasheet