FlexMod Electronic Modules

FlexMod Battery Isolator Controller

  • Product Literature
    • Specifications
      • Catalog # 48540
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 32
      • Ingress Protection IP67
      • Housing Blue Thermoplastic
      • Agency Approval - Humidity 0 to 90% RH
      • Agency Approval - Shock SAE J1455
      • Agency Approval - Vibration 10-500 Hz
      • Check Stock Order Sample
      • Catalog # 48540-01
      • Details 10 A
      • Agency Approval - Humidity 0 to 90% RH
      • Catalog # 48540-01-BX
      • Obsolete: 2021 -08-10
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 32
      • Ingress Protection IP67
      • Agency Approval - Humidity 0 to 90% RH
      • Agency Approval - Shock SAE J1455
      • Agency Approval - Vibration 10-500 Hz
      • Catalog # 48740
      • Obsolete: 2019 -01-10
      • Current Rating (Continuous) in Amps 10
      • Ingress Protection IP67
      • Housing Blue Thermoplastic
      • Agency Approval - Humidity 0 to 90% RH
      • Agency Approval - Shock SAE J1455
      • Agency Approval - Vibration 10-500 Hz
      • Catalog # 48740-01
      • Details 10 A
      • Agency Approval - Humidity 0 to 90% RH