Battery Isolators

Smart Battery Isolators

  • Product Literature
    • Specifications
      • Catalog # 48525
      • Current Rating (Continuous) in Amps 85
      • Voltage Rating Max 16
      • Ingress Protection IP67
      • Agency Approval - Humidity to 90% RH
      • Agency Approval - Vibration 10-500 Hz
      • Check Stock Order Sample
      • Catalog # 48530
      • Current Rating (Continuous) in Amps 200
      • Voltage Rating Max 16
      • Ingress Protection IP67
      • Agency Approval - Humidity to 90% RH
      • Agency Approval - Shock SAE J1455
      • Agency Approval - Vibration 10-500 Hz
      • Check Stock Order Sample