Battery Combiners

HD Battery Combiner

  • Product Literature
    • Specifications
      • Catalog # 880055
      • Current Rating (Continuous) in Amps 300
      • Voltage Rating Max 32
      • Ingress Protection IP67, IP69K
      • Output Terminals Two 3/8-16 Studs
      • Housing Black Thermoplastic
      • Agency Approval - Humidity 0 to 95% RH
      • Agency Approval - Shock 10 Gs
      • Agency Approval - Vibration 8 Gs
      • Check Stock Order Sample