|
-
-
Littelfuse PSX series 1500 V dc high-speed square body
fuses are specially designed to protect batte...More
-
Amps (A): 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900, 1000, 1100, 1250 more
-
Interrupting Rating: 250 kA @ 1500 Vdc
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse PSR Flush End, High-Speed Fuses Provide Superior Protection
-
Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more
-
Interrupting Rating: 100 kA @ 1200 Vac, 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power se...More
-
Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more
-
Interrupting Rating: 100 kA @ 1200 Vac, 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power se...More
-
Amps (A): 40, 50, 63, 80, 100, 125, 160, 200, 250, 280, 315, 350, 400, 450, 500, 550, 630, 700, 800, 900 more
-
Interrupting Rating: 100 kA @ 1200 Vac, 100 kA @ 1300 Vac, 200 kA @ 600 Vac, 200 kA @ 650 Vac, 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
Littelfuse MS series external mount microswitches offer
permanent blown fuse indication to PSR and P...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Littelfuse MSXL Series external mount microswitches offer
permanent blown fuse indication to PSX Ser...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The L75QS Series is a next generation High-Speed Fuse
for the protection of power semiconductor devi...More
-
Amps (A): 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 300, 350, 400, 450, 500, 600 more
-
Interrupting Rating: 50 kA @ 750 Vdc
-
Opening: Very Fast-Acting (FF)
|
-
-
The L70QS Series is a next generation High-Speed Fuse
for the protection of power semiconductor devi...More
-
Amps (A): 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 300, 350, 400, 450, 500, 600 more
-
Interrupting Rating: 200 kA @ 700 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
The L50QS Series is a next generation High-Speed Fuse
for the protection of power semiconductor devi...More
-
Amps (A): 35, 40, 50, 60, 70, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 450 more
-
Interrupting Rating: 200 kA @ 500 Vac
-
Opening: Very Fast-Acting (FF)
|
-
-
Traditional Semiconductor Fuse
-
Amps (A): 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60 more
-
Interrupting Rating: 100 kA @ 150 Vac, 20 kA @ 100 Vdc
-
Opening: Very Fast-Acting (FF)
|
-
-
Traditional Semiconductor Fuse
-
Amps (A): 1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80 more
-
Interrupting Rating: 20 kA @ 200 Vdc, 20 kA @ 250 Vdc
-
Opening: Very Fast-Acting (FF)
|
-
-
Modular Style Semiconductor Fuse Blocks
-
Fuse Type: High-Speed Fuses Class T Fuses
-
Indicating: No
-
Information Not Available
|