High Power Testing

High Power Lab

This full-service lab is ideally suited to testing products that require short circuit tests up to 50kA at various voltages and power factors. It is also fully rated at direct current for various time constants.

Located in the Research Park at the University of Illinois-ranked in the top five U.S. universities for electrical engineering- the Littelfuse High Power Lab is available to other organizations that wish to conduct their own testing.

AC Capabilities at 60Hz Nominal/Symmetrical
DC Capabilities
AC Voltage
Three Phase (kA)
Single Phase(kA)
Power Factor (%)
DC Voltage
Max Current (kA)
Time Constant
120
40
35
30
125
30
10
250
50
50
20
250
40
10
480
40
40
20
300
50
10
600
30
30
30
600
30
10
1000
20
20
20
1000
20
10

Impulse Testing Capability

The high power surge generator produces up to 60kV/100kA, 8x10μs impulse waveforms and is used to ensure customer applications pass regulatory standards.

For more information about how our testing services can help you, please email us.