ESD Protection General Purpose

SPHV-C

  • Electrical Characteristics
    • Catalog # SPHV12-01ETG-C
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      12
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      8
    • Clamp
      Voltage
      19V@1A
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      13.3
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SPHV15-01ETG-C
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      15
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      5
    • Clamp
      Voltage
      22V@1A
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      16.7
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SPHV15-01KTG-C
    • Obsolete: 2023 -03-30
    • Replaced By: SPHV15-01ETG-C
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      15
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      5
    • Clamp
      Voltage
      22V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • Datasheet
    • Check Stock
    • Catalog # SPHV24-01ETG-C
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      24
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      24
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      3
    • Clamp
      Voltage
      36V@1A
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      26.7
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SPHV24-01KTG-C
    • Obsolete: 2023 -03-16
    • Replaced By: AQHV24-01ETG-C SPHV24-01ETG-C
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      24
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      24
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      3
    • Clamp
      Voltage
      36V@1A
    • CI/OTYP
      (pF)
      N/A
    • Polarity Bidirectional
    • Channels 1
    • Datasheet
    • Catalog # SPHV36-01ETG-C
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      36
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      15
    • ESD Air
      (kV)
      20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2
    • Clamp
      Voltage
      52V@1A
    • Polarity Bidirectional
    • Channels 1
    • Check Stock Yes
    • MIN VBR@IT
      (V)
      40
    • Datasheet
    • Check Stock Order Sample