ESD Protection General Purpose

SM

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # SM05-02HTG
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        5
      • ILeak
        (μA)
        1
      • ESD Contact
        (kV)
        30
      • ESD Air
        (kV)
        30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        24
      • Clamp
        Voltage
        9.8V@1A
      • Polarity Bidirectional
      • Channels 2
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        6
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SM12-02HTG
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        12
      • ILeak
        (μA)
        1
      • ESD Contact
        (kV)
        30
      • ESD Air
        (kV)
        30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        17
      • Clamp
        Voltage
        18.5V@1A
      • Polarity Bidirectional
      • Channels 2
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        13.3
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SM15-02HTG
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        15
      • ILeak
        (μA)
        1
      • ESD Contact
        (kV)
        30
      • ESD Air
        (kV)
        30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        12
      • Clamp
        Voltage
        24V@1A
      • Polarity Bidirectional
      • Channels 2
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        16.7
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SM24-02HTG
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        24
      • ILeak
        (μA)
        1
      • ESD Contact
        (kV)
        30
      • ESD Air
        (kV)
        30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        7
      • Clamp
        Voltage
        36V@1A
      • Polarity Bidirectional
      • Channels 2
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        26.7
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SM36-02HTG
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        36
      • ILeak
        (μA)
        1
      • ESD Contact
        (kV)
        30
      • ESD Air
        (kV)
        30
      • Lightning
        Immunity
        (8x20μs)
        (A)
        5
      • Clamp
        Voltage
        52V@1A
      • Polarity Bidirectional
      • Channels 2
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        40
      • Datasheet
      • Check Stock Order Sample