Automotive Qualified

SESD Series Ultra Low Capacitance Diode Arrays

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # SESD0402Q2UG-0020-090
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±20
      • ESD Air
        (kV)
        ±20
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2
      • Clamp
        Voltage
        10V@2.2A
      • CI/OTYP
        (pF)
        0.2
      • Polarity Unidirectional
      • Channels 2
      • Samples Yes
      • Check Stock Yes
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SESD0802Q4UG-0020-090
      • Obsolete: 2023 -01-13
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±20
      • ESD Air
        (kV)
        ±20
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2
      • Clamp
        Voltage
        10V@2.2A
      • CI/OTYP
        (pF)
        0.2
      • Polarity Unidirectional
      • Channels 4
      • Samples No
      • Check Stock Yes
      • Datasheet
      • Check Stock
      • Catalog # SESD1004Q4UG-0020-090
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±20
      • ESD Air
        (kV)
        ±20
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2
      • Clamp
        Voltage
        10V@2.2A
      • CI/OTYP
        (pF)
        0.2
      • Polarity Unidirectional
      • Channels 4
      • Samples Yes
      • Check Stock Yes
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SESD1103Q6UG-0020-090
      • AEC-Q101 Qualified Yes
      • Standoff
        Voltage
        (V)
        7
      • ILeak
        (μA)
        0.05
      • ESD Contact
        (kV)
        ±20
      • ESD Air
        (kV)
        ±20
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2
      • Clamp
        Voltage
        10V@2.2A
      • CI/OTYP
        (pF)
        0.2
      • Polarity Unidirectional
      • Channels 6
      • Samples Yes
      • Check Stock Yes
      • Datasheet
      • Check Stock Order Sample