MELF Style Thermistors

MM

Surface Mount NTC LL-31 MicroMELF Style (220°C)

Datasheet

Resis Ω @ 25°C:
2186, 3000, 5000, 10000, 15000, 20000, 100000, 250000

Resis Tol ± % @25°C:
1, 10

R-T Curve:
E1, F, G, J, R

Series Details

HM

Surface Mount NTC LL-34 MiniMELF Interchangeable (220°C) ± 0.5°C Accuracy

Datasheet

Resis Ω @ 25°C:
10000, 15000, 20000, 50000, 100000

Resis Tol ± % @25°C:
0.5

R-T Curve:
J

Series Details

SM

Surface Mount NTC LL-34 MiniMELF Style (220°C)

Datasheet

Resis Ω @ 25°C:
500, 1000, 2000, 2186, 2500, 4700, 5000, 6000, 10000, 15000 more

Resis Tol ± % @25°C:
1, 10

R-T Curve:
B, D2, E, E1, F, G, J, R, V3

Series Details

WM

Surface Mount NTC LL-34 MiniMELF Interchangeable (220°C) ± 1.0°C Accuracy

Datasheet

Resis Ω @ 25°C:
10000, 15000, 20000, 50000, 100000

Beta (K) 0-50°C:
3892

Operating Temperature:
-55° to 220°C

Series Details

SB

Surface Mount NTC LL-41 MELF Style (220°C)

Datasheet

Resis Ω @ 25°C:
1000, 2252, 2500, 2700, 3000, 5000, 20000

Resis Tol ± % @25°C:
10

R-T Curve:
F, J, R

Series Details