Interchangeable Thermistors

KW

Precision Interchangeable Thermistors (135°C) ± 0.5°C Accuracy - Kynar Insulated Leads

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
G, J, R

Max Power Rating:
30mW

Series Details

KX

Precision Interchangeable Thermistors (135°C) ± 1.0°C Accuracy - Kynar Insulated Leads

Datasheet

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
G, J, R

Beta (K) 0-50°C:
3575, 3892, 4140

Series Details

PW

Precision Interchangeable Thermistors (150°C) ± 0.5°C Accuracy - Uninsulated Leads

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
E, G, J, R

Beta (K) 0-50°C:
3263, 3575, 3892, 4140

Series Details

PX

Precision Interchangeable Thermistors (150°C) ± 1.0°C Accuracy - Uninsulated Leads

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
E, G, J, R

Beta (K) 0-50°C:
3263, 3575, 3892, 4140

Series Details

KS

Standard Precision Interchangeable Thermistors (135°C) ± 0.1°C Accuracy - Kynar Insulated Leads

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
G, J, R

Max Power Rating:
30mW

Series Details

KT

Standard Precision Interchangeable Thermistors (135°C) ± 0.2°C Accuracy - Kynar Insulated Leads

Datasheet

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
G, J, R

Max Power Rating:
30mW

Series Details

PS

Standard Precision Interchangeable Thermistors (150°C) ± 0.1°C Accuracy - Uninsulated Leads

Datasheet

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
G, J, R

Max Power Rating:
30mW

Series Details

PT

Standard Precision Interchangeable Thermistors (150°C) ± 0.2°C Accuracy- Uninsulated Leads

Resis Ω @ 25°C:
1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

R-T Curve:
G, J, R

Max Power Rating:
30mW

Series Details