Glass Encapsulated Thermistors

DO-34 Standard

Glass Encapsulated Thermistors (300°C)

Resis Ω @ 25°C:
2000, 10000, 12000, 68000, 100000, 330000

Resis Tol ± % @25°C:
10

R-T Curve:
F, J, N1, R

Series Details

JL

DO-35 Interchangeable Glass Encapsulated Thermistors (300°C) ± 0.5°C Accuracy

Datasheet

Resis Ω @ 25°C:
10000, 20000, 25000, 50000, 100000

R-T Curve:
J

Beta (K) 0-50°C:
3892

Series Details

JM

DO-35 Interchangeable Glass Encapsulated Thermistors (300°C) ± 1.0°C Accuracy

Datasheet

Resis Ω @ 25°C:
10000, 20000, 25000, 50000, 100000

R-T Curve:
J

Beta (K) 0-50°C:
3892

Series Details

DO-35 Standard

Glass Encapsulated Thermistors (300°C)

Datasheet

Resis Ω @ 25°C:
500, 1000, 1600, 1800, 2000, 2186, 2500, 2800, 3000, 3300 more

Resis Tol ± % @25°C:
1, 2, 3, 5, 10

R-T Curve:
B, E, E1, F, F13, G, H, J, L1, N1 more

Series Details

USUG1000

DO-35 UL Recognized Thermistors

Resis Ω @ 25°C:
10000, 20000, 25000, 30000, 50000, 100000, 250000

Resis Tol ± % @25°C:
2, 5, 10

R-T Curve:
J

Series Details

DO-41 Standard

Glass Encapsulated Thermistors (300°C)

Resis Ω @ 25°C:
100, 500, 1000, 2000, 2252, 3000, 5000, 20000, 33000

Resis Tol ± % @25°C:
10

R-T Curve:
B, F, J, R

Series Details