Glass Coated Chip Thermistors

GQ

Glass Coated Chip Thermistors (0.140" Diameter)

Resis Ω @ 25°C:
2252

Resis Tol ± % @25°C:
10

R-T Curve:
J

Series Details

GR

Glass Coated Chip Thermistors (0.090" Diameter)

Resis Ω @ 25°C:
100, 1000, 3000, 10000, 100000

Resis Tol ± % @25°C:
10, 20

R-T Curve:
B7, E1, F, J, R

Series Details

GS

Glass Coated Chip Thermistors (0.060" Diameter)

Resis Ω @ 25°C:
200, 500, 2000, 2186, 3000, 5000, 10000, 15000, 30000, 50000 more

Resis Tol ± % @25°C:
10

R-T Curve:
E1, G, J, R, SEE RT CHART

Series Details

GT

Glass Coated Chip Thermistors (0.039" Diameter)

Datasheet

Resis Ω @ 25°C:
1000, 2000, 5000, 10000, 30000, 47000, 50000, 100000, 1000000

Resis Tol ± % @25°C:
10

R-T Curve:
B, E1, F, J, L1, N1, U1

Series Details