Epoxy Coated Thermistors

KC

Miniature Leaded Epoxy Coated Thermistors (135°C) Kynar Insulated Leads

Resis Ω @ 25°C:
100, 1000, 2252, 3000, 5000, 10000, 20000, 30000, 50000, 100000

Resis Tol ± % @25°C:
1, 10

R-T Curve:
B, F, G, J, N1, R

Series Details

LC

Miniature Leaded Epoxy Coated Thermistors (150°C) 28 AWG Uninsulated Leads

Datasheet

Resis Ω @ 25°C:
100, 1000, 2252, 3000, 5000, 10000, 20000, 30000, 50000, 100000

Resis Tol ± % @25°C:
2, 5, 10

R-T Curve:
B, E, F, G, H, J, R

Series Details

SC

Miniature Leaded Epoxy Coated Thermistors (150°C) Uninsulated Leads

Resis Ω @ 25°C:
50000, 100000

Resis Tol ± % @25°C:
5

R-T Curve:
J

Series Details

TC

Miniature Leaded Epoxy Coated Thermistors (150°C) Teflon Insulated Leads

Datasheet

Resis Ω @ 25°C:
100, 1000, 2252, 3000, 5000, 10000, 20000, 30000, 50000, 100000

Resis Tol ± % @25°C:
10

R-T Curve:
B, F, G, J, R

Series Details

AC

Standard Leaded Epoxy Coated (125°C)

Resis Ω @ 25°C:
10000

Resis Tol ± % @25°C:
1

R-T Curve:
E1, J

Series Details

DC

Standard Leaded Epoxy Coated (150°C)

Resis Ω @ 25°C:
100, 300, 1000, 2252, 2500, 3000, 5000, 10000, 20000, 30000 more

Resis Tol ± % @25°C:
1, 2, 10

R-T Curve:
B, F, G, J, R

Series Details