Digital Temperature Indicators

setP™

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # SETP0805-100-SE
      • IHold (A) 0.06
      • ITRIP
        (A)
        0.25
      • Max Volts
        (V)
        6
      • IMAX
        (A)
        1
      • PDMAX
        (W)
        0.6
      • RMIN
        (Ω)
        0.5
      • Rmax
        (Ω)
        12
      • R1max
        (Ω)
        12
      • Max
        Time
        To
        Trip
        (A)
        0.3
      • Max
        Time
        to
        Trip Time
        (Sec)
        1
      • Activation Temp (Deg C) 100
      • Max Operating Temp (°C) 85
      • Operating Temperature -40° to 85°C
      • Datasheet
      • Check Stock Order Sample