Toggle Switches

Specialized Toggle

  • Product Literature
    • Specifications
      • Catalog # 55015-03
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry SPDT
      • Positions On (Off) - None - On
      • Input Terminals 3 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Chrome-Plated Brass - 17.4625
      • Mounting Method Plated Steel Hex Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 55015-03-BX
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry SPDT
      • Positions On (Off) - None - On
      • Input Terminals 3 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Plated Steel Hex Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Catalog # 55046-03
      • Current Rating (Continuous) in Amps 15
      • Voltage Rating Max 24
      • Circuitry DPDT
      • Positions Momentary On - Off - Momentary On
      • Input Terminals 4 Blade
      • Actuator Standard
      • Actuator Details Nickel-Plated Brass
      • Mounting Method Plated Steel Hex Nut
      • Contact Material Silver
      • Order Sample
      • Catalog # 55046-11
      • Circuitry DPDT
      • Contact Material Silver
      • Mounting Hole Dimensions 15/32 (11.90mm) Panel Hole
      • Catalog # 55064
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Positions Park Tail Headlamps - Off - Park Tail Auxiliary Lamps
      • Input Terminals 6 Blade
      • Housing Red Plastic with Plated Steel Cap
      • Actuator Standard / Long
      • Actuator Details Nickel-Plated Brass - 38.1mm
      • Mounting Method Plated Steel Hex Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 55071
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Positions Momentary Off - On - On
      • Input Terminals 3 Blade
      • Mounting Method Plated Steel Hex Nut
      • Contact Material Silver
      • Order Sample
      • Catalog # 55089
      • Obsolete: 2021 -12-06
      • Current Rating (Continuous) in Amps 5
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On (to ground) - None - Off
      • Input Terminals 1 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard
      • Actuator Details Nickel-Plated Brass - 17.46mm
      • Mounting Method Plated Steel Hex Nut
      • Panel Thickness Up to 3/16 (4.76mm) thick
      • Contact Material Silver
      • Catalog # 55093
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Positions Battery Hi - Battery Low - Off
      • Input Terminals 3 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 55093-BX
      • Current Rating (Continuous) in Amps 25
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Positions Battery Hi - Battery Low - Off
      • Input Terminals 3 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Catalog # 5543
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass
      • Contact Material Silver
      • Order Sample
      • Catalog # 5543-BX
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face Nut
      • Contact Material Silver
      • Order Sample
      • Catalog # 59071
      • Current Rating (Continuous) in Amps 20
      • Voltage Rating Max 12
      • Circuitry DPDT
      • Positions Off - Ignition - Momentary On
      • Input Terminals 4 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Wedge Toggle
      • Actuator Details White Plastic - 17.4625
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # M-597
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Ingress Protection IP66
      • Positions On - None - Momentary On
      • Input Terminals 2 Leads (197.66mm 16AWG Stripped)
      • Housing Black Plastic with Plated Steel Cap Hencol Sealing
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face and Hex Nut
      • Contact Material Silver
      • Order Sample
      • Catalog # M-597-BP
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Ingress Protection IP66
      • Positions On - None - Momentary On
      • Input Terminals 2 Leads (197.66mm 16AWG Stripped)
      • Housing Black Plastic with Plated Steel Cap Hencol Sealing
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Black Finished Face Nut
      • Contact Material Silver
      • Order Sample