Toggle Switches

Light Duty

  • Product Literature
    • Specifications
      • Catalog # 55012
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Blade
      • Mounting Method Nickel Plated Brass Face Nut
      • Contact Material Silver
      • Order Sample
      • Catalog # 55013
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Blade
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard
      • Actuator Details Nickel-Plated Brass - 17.46mm
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 5507
      • Obsolete: 2021 -12-06
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Ball / Short
      • Actuator Details Nickel-Plated Brass - 9.525
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Catalog # 5558
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 5558-BP
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 5558-BX
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face and Hex Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # 5568
      • Obsolete: 2021 -12-06
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2/ 6 wire leads
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Ball / Short
      • Actuator Details Nickel-Plated Brass - 9.52mm
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Catalog # 5570
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2/ 6 wire leads
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard
      • Actuator Details Nickel-Plated Brass - 17.46mm
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # M-484
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Actuator Details Chrome-Plated Brass
      • Contact Material Silver
      • Order Sample
      • Catalog # M-484-BP
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 9.525
      • Mounting Method Nickel Plated Brass Face Nut
      • Contact Material Silver
      • Order Sample
      • Catalog # M-493
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Ball / Short
      • Actuator Details Chrome-Plated Brass - 9.52mm
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # M-493-BP
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Screw
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Ball / Short
      • Actuator Details Nickel-Plated Brass - 9.525
      • Mounting Method Nickel Plated Brass Face and Hex Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # M-584
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2/ 6 wire leads
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard
      • Actuator Details Chrome-Plated Brass - 17.46mm
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # M-584-BP
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Input Terminals 2 Leads (152mm Stripped)
      • Housing Black Plastic with Plated Steel Cap
      • Actuator Standard Toggle
      • Actuator Details Nickel-Plated Brass - 17.4625
      • Mounting Method Nickel Plated Brass Face Nut
      • Panel Thickness Up to 1/4 (6.35mm) thick
      • Contact Material Silver
      • Order Sample
      • Catalog # M-586
      • Current Rating (Continuous) in Amps 10
      • Voltage Rating Max 12
      • Circuitry SPST
      • Positions On - None - Off
      • Actuator Details Chrome-Plated Brass
      • Mounting Method Nickel Plated Brass Face Nut
      • Contact Material Silver
      • Order Sample